Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torque measuring flange, rotating, 100 … 20 000 N·m, assembly with mounting set

4510B_BP


navigation item Downloads

Specifications Type 4510B...




Connection     flange
Balancing grade   Q 6.3
Operating temperature range   °C 10...60
Housing     Hard anodized aluminum
Degree of protection     IP54
Further information     size, range selection, output signal ...
see data sheet

Characteristics

Torque measuring flanges measure torque by strain gages. The digital measuring values are transmitted contactless from rotor to stator. There are analog and digital output signals available for evaluation.

Applications

Gear box test rigs, Wheel load simulation, Engine test rigs

Variants
  Description  Type 
Torque Measuring Flange Torque measuring flange, measuring range 100 N·m 4510B100
Torque Measuring Flange Torque measuring flange, measuring range 500 N·m 4510B500
Torque Measuring Flange Torque measuring flange, measuring range 200 N·m 4510B200
Torque Measuring Flange Torque measuring flange, measuring range 1 000 N·m, size 2 4510B1K2
Torque Measuring Flange Torque measuring flange, measuring range 1 000 N·m, size 3 4510B1K3
Torque Measuring Flange Torque measuring flange, measuring range 2 000 N·m 4510B2K
Torque Measuring Flange Torque measuring flange, measuring range 4 000 N·m 4510B4K

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550