Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torque measuring flange, measuring range 20 000 N·m

4510B20K_P


navigation item Downloads

Specifications Type 4510B20K...




Rated torque   N·m 20000
Connection     flange
Maximum torque   N·m 30000
Alternating torque   N·m 20000
Nominal speed   1/min 4000
Balancing grade   Q 6.3
Operating temperature range   °C 10...60
Housing     Hard anodized aluminum
Degree of protection     IP54
Further information     size, output signal ... see data sheet;
no range selection possible

Characteristics

Torque measuring flanges measure torque by strain gages. The digital measuring values are transmitted contactless from rotor to stator. There are analog and digital output signals available for evaluation.

Applications

Gear box test rigs, Wheel load simulation, Engine test rigs

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550