Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torque measuring flange, measuring range 1 000 N·m, size 3

4510B1K3_P


navigation item Downloads

Specifications Type 4510B1K3...




Rated torque   N·m 1000
Connection     flange
Maximum torque   N·m 1800
Alternating torque   N·m 1000
Nominal speed   1/min 9000
Balancing grade   Q 6.3
Operating temperature range   °C 10...60
Housing     Hard anodized aluminum
Degree of protection     IP54
Further information     size, range selection, output signal ...
see data sheet

Characteristics

Torque measuring flanges measure torque by strain gages. The digital measuring values are transmitted contactless from rotor to stator. There are analog and digital output signals available for evaluation.

Applications

Gear box test rigs, Wheel load simulation, Engine test rigs

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550