Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torque sensor, rotating, with dual-range option, shaft version (high speed), 0,2 … 5000 N·m

4503AxH_BP


navigation item Downloads

Specifications Type 4503AxH...




Maximum torque     <1,5 x rated torque
Alternating torque     <0,7 x rated torque
Accuracy class   % 0.1
Speed measurement     2 x 360 pulses/rev.
or 60
Balancing grade   Q 2.5
or 6,3 (depending on version)
Operating temperature range   °C 10...60
Housing     Aluminum, hard anodized or stainless steel (depending on version)
Degree of protection     IP40
Electrical connections     7-pin or 12-pin Binder connector
Signal transmission     noncontac
Further information     see data sheet

Characteristics

Sensor for two separately calibrated measuring ranges (optional). Integral measurement electronics, extremely high accuracy, extremely high speed ranges and digital signal processing. This sensor is also available as a single range sensor.

Applications

Universal application in the development laboratory, production or quality assurance.

Variants
  Description  Type 
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 0,2 N·m, 60 impulses per revolution (high speed) 4503A0,2H
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 0,5 N·m, 60 impulses per revolution (high speed) 4503A0,5H
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 1 N·m, 60 impulses per revolution (high speed) 4503A1H
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 2 N·m, 60 impulses per revolution 4503A2H
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 5 N·m, 60 impulses per revolution (high speed) 4503A5H
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 10 N·m, 60 impulses per revolution (high speed) 4503A10H
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 20 N·m, 60 impulses per revolution (high speed) 4503A20H
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 50 N·m, 60 impulses per revolution (high speed) 4503A50H
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 100 N·m, 60 impulses per revolution (high speed) 4503A100H
Dual range sensor with noncontact transmission Dual range sensor with noncontact transmission, 200 N·m, 60 impulses per revolution (high speed) 4503A200H
<< 1  2  >> 

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550