Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Dual range sensor with noncontact transmission, 100 N·m, 360 impulses per revolution (low speed)

4503A100W_P


navigation item Downloads

navigation item Accessories

Specifications Type 4503A100W...




Connection     shaft
Rated torque   N·m 100
Maximum torque     <1,5 x rated torque
Alternating torque     <0,7 x rated torque
Accuracy class   % 0.1
Output signal   V DC ±5
several versions, see data sheet
Speed measurement     2 x 360 pulses/rev.
or 60
Nominal speed   1/min 7000
Balancing grade   Q 2.5
or 6,3 (depending on version)
Operating temperature range   °C 10...60
Length   mm 180
Housing     Aluminum, hard anodized or stainless steel
(depending on version)
Diameter   mm 78
Height   mm 112
Axis
Degree of protection     IP40
Electrical connections     7-pin or 12-pin Binder connector
Signal transmission     noncontac

Characteristics

Sensor for two separately calibrated measuring ranges (optional). Integral measurement electronics, extremely high accuracy, extremely high speed ranges and digital signal processing. This sensor is also available as a single range sensor.

Applications

Universal application in the development laboratory, production or quality assurance.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550