Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Slipring torque sensor, rotierend,, 6 … 1 000 N·m, with square socket

4501AxQ_BP


navigation item Downloads

Specifications Type 4501AxQ...




Connection     square
Maximum torque     <1,5 x rated torque
Alternating torque     <0,7 x rated torque
Accuracy class     0,2 %
Output signal   mV/V ±2
Speed measurement     2 x 360 pulses/rev.
Nominal speed   1/min 3000
Operating temperature range   °C 10...60
Housing     Aluminum, hard anodized
Degree of protection     IP40
Electrical connections     6-pin or 12-pin Binder connector
Signal transmission     Slip ring

Characteristics

Universal torque sensor. Compact, various shaft connections.

Applications

Designed specifically for use in screw connection. Typical applications include the testing of built-in nutrunners or torque measurement with hand screw driving tools. For brief, intermittent operation at low speeds.

Variants
  Description  Type 
Slipring torque sensor Slipring torque sensor, 6 N·m with standard square socket 4501A6Q
Slipring torque sensor Slipring torque sensor, 6 N·m, square socket with roational angle measurement 4501A6QA
Slipring torque sensor Slipring torque sensor, 12 N·m with standard square socket 4501A12Q
Slipring torque sensor Slipring torque sensor, 12 N·m, square socket with rotational angle measurement 4501A12QA
Slipring torque sensor Slipring torque sensor, 25 N·m with standard square socket 4501A25Q
Slipring torque sensor Slipring torque sensor, 25 N·m, square socket with roational angle measurement 4501A25QA
Slipring torque sensor Slipring torque sensor, 63 N·m with standard square socket 4501A63Q
Slipring torque sensor Slipring torque sensor, 63 N·m, square socket with roational angle measurement 4501A63QA
Slipring torque sensor Slipring torque sensor, 160 N·m with standard square socket 4501A160Q
Slipring torque sensor Slipring torque sensor, 160 N·m, square socket with angle measurement 4501A160QA
<< 1  2  >> 

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550