Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Modulare piezoresistive pressure sensors (PRT) in absolute (4260) and relative (4262) version

426XA_BP


navigation item Downloads

Specifications Type 426XA...




Operating temperature range   °C -40...120
(mV or V)
Further information     see data sheet

Characteristics

A versatile high performance absolute pressure sensor that will operate in harsh test environments where temperature extremes, high vibration and shock levels are present.

Applications

Type 4260A… series from Kistler is well suited for demanding pressure applications in the R&D, engine test, road test, component test and other test applications supporting the automotive, aerospace and industrial markets.

» PRT Configurator

Variants
  Description  Type 
Piezoresistive Pressure Sensors Modular piezoresistive absolute pressure sensor (PRT) for 1 ... 350 bar 4260A
Piezoresistive Pressure Sensors Modular piezoresistive gauge pressure sensor (PRT) for 0 ... 35 bar 4262A

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550