Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torsion proof miniature coupling

2303A_BP


navigation item Downloads

Specifications Type 2303A...




Speed   1/min max.
Diameter   mm outer diameter
Material     light metal alloy
Mass   kg with maximum hole size
Further information     see data sheet

Characteristics

Torsion proof miniature coupling for the installation of torque sensors with fixed housing or mounting support into the shaft assembly.
High speed range; Low weight, low moment of inertia; High torsion resistance; Free of wear and maintenance; Non-corroding; Antimagnetic

Applications

Two double-flexible couplings provide compensation, when torque sensors with fixed housing must be installed.
Compensation of misalignment is always needed to avoid measurement error and damage to the sensor. Installation of sensors with fixed housing or mounting support requires double-flexible couplings on both sides of the sensor. Each coupling is mounted via clamping hubs on both halves.

Variants
  Description  Type 
Torsion proof miniature coupling Torsion proof miniature coupling, double-flexible with clamping hub, nominal torque 0,39 N·m 2303A25sp
Torsion proof miniature coupling Torsion proof miniature coupling, douple-flexible with clamping hub, nominal torque 1,56 N·m 2303A37sp
Torsion proof miniature coupling Torsion proof miniature coupling, double-flexible with clamping hub, nominal torque 6,17 N·m 2303A50sp
Torsion proof miniature coupling Torsion proof miniature coupling, double-flexible with clamping hub, nominal torque 24,7 N·m 2303A62sp
Torsion proof miniature coupling Torsion proof miniature coupling, double-flexible with clamping hub, nominal torque 36,2 N·m 2303A75sp

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550