Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Torsion proof miniature coupling

2302A_BP


navigation item Downloads

Specifications Type 2302A...




Diameter   mm outer diameter
Material     light metal alloy
Further information     see data sheet

Characteristics

Torsion proof miniature coupling for self-supporting installation of torque sensors without fix mounting support into the shaft assembly.
High speed range; Low weight, low moment of inertia; High torsion resistance; Free of wear and maintenance; Non-corroding; Antimagnetic

Applications

Two single-flexible couplings provide compensation, when torque sensors must be installed self-supporting into a shaft assembly. Compensation of misalignment is always needed to avoid measurement error and damage to the sensor.

Variants
  Description  Type 
Torsion proof miniature coupling Torsion proof miniature coupling, nominal torque 0,39 N·m 2302A25sp
Torsion proof miniature coupling Torsion proof miniature coupling, nominal torque 1,56 N·m 2302A37sp
Torsion proof miniature coupling Torsion proof miniature coupling, nominal torque 6,17 N·m 2302A50sp
Torsion proof miniature coupling Torsion proof miniature coupling, nominal torque 24,7 N·m 2302A62sp
Torsion proof miniature coupling Torsion proof miniature coupling, nominal torque 36,2 N·m 2302A75sp

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550