Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Bellows coupling with clamping hub

2301A_BP


navigation item Downloads

Specifications Type 2301A...




Speed   1/min <10000
>10000 on request
Diameter   mm outer diameter
Mass   kg with maximum hole size
Further information     see data sheet

Characteristics

Torsion proof bellows coupling for the installation of torque sensors with fixed housing or mounting support into the shaft assembly.
Low moment of inertia; Suited for space restricted installations; Free of wear and maintenance.

Applications

Two double-flexible bellows couplings provide compensation, when torque sensors with fixed housing are required. Compensation of misalignment is always needed to avoid measurement error and damage to the sensor. Installation of sensors with fixed housing or mounting support requires double-flexible couplings on both sides of the sensor. Each coupling is mounted via clamping hubs on both sides. The frictional clamped connection guarantees absolutely backlash-free installation.

Variants
  Description  Type 
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 15 N·m 2301A15sp
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 30 N·m 2301A30sp
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 60 N·m 2301A60sp
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 80 N·m 2301A80sp
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 150 N·m 2301A150sp
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 200 N·m 2301A200sp
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 300 N·m 2301A300sp
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 500 N·m 2301A500sp
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 800 N·m 2301A800sp
Bellows coupling with clamping hub Bellows coupling with clamping hub, nominal torque 1 500 N·m 2301A1500sp

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550