Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

NC Compact Firmware – force-displacement monitoring for NC joining modules

2159A_BP


navigation item Downloads

Specifications Type 2159A...




Further information     see data sheet

Applications

Commissioning of an assembly or joining process with the NC Compact Firmware can be easily and quickly carried out using the Operating Panel Type 2158A with touch screen operation.

Characteristics

NC Compact Firmware can be used for all Kistler NC joining modules with associated servo controller IndraDrive and integrated PLC.

Variants
  Description  Type 
NC Compact Firmware NC Compact Firmware, Force/Displacement monitoring for NC joining Modules 2159A

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550