Kistler United Kingdom


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

NC Joining Module NCFS for narrow assembly space requirements, 25 kN

2152B_BP


navigation item Downloads

Specifications Type 2152B...




Measuring direction     tension/compression
Joining force / measuring range   kN 25
Measuring range   kN 25
Measuring range II (partial range)   kN 15
Length of stroke   mm 350
Operating temperature range   °C 10...40
Mass   kg 89
Further information     see data sheet

Characteristics

The joining module with integral piezoelectric force sensor and two predefined measuring ranges of 25 and 15 kN is ideal for force-displacement monitored press-fit and joining processes in compact configurations.

Applications

The NCFS joining module is ideal for use in automated production systems. Its special design allows close workstation spacing.

Variants
  Description  Type 
NC Joining Module NCFS NC joining modules NCFS for joining operation with 1-channel control system, mesuring range I / II 25 kN/15 kN, stroke 350 mm 2152B25350

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550