Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom




3-Component System for Measuring Machining Forces
during Turning

Switzerland, 17.06.2009

With Type 9129A... Kistler Instrumente AG is introducing a 3-component system for measuring machining forces (cutting force (Fc), feed force (Ff), passive force (Fp)) during turning processes. The modular system is based on the dynamometer Type 9129AA, which is also new. The modularity allows different lathe adapters (VDI, Coromant Capto and clamping unit for standard turret) and various sizes of turret adapters to be mounted on dynamometer with a minimum of manipulation. Toolholders for cutting and boring tools can also be readily mounted on the cover plate of the dynamometer. Type 9129A... is suitable for machining forces of up to 8 kN.

3-Component Measuring System Type 9129A on Turret

The special design of the dynamometer minimizes temperature error. The piezoelectric sensor system on which this measuring system is based measures the forces with virtually no displacement. Ground loop problems are largely avoided by ground-isolated mounting of the sensors. Provided matching cables are used, the corrosion-resistant dynamometer is protected against ingress of cutting fluids to IP67.

On inclined bed lathes with two turrets the measuring system can be mounted over or under the workpiece. The components of this system are designed to ensure that – irrespective of the mounting position – the cutting edge of the tool is always at the height of the rotational axis, in the middle of the workpiece.

The new machining force dynamometer is ideal for analyzing process capability, investigating new general and cutting materials, and optimizing high-performance cutting with greater widths and depths.

The modularity of the system enables the user to simply employ dynamometer Type 9129AA, which is included in the Machining Force Measuring System Type 9129A…, for other general force measurement applications. This dynamometer Type 9129AA, which is also available separately, has an impressively low overall height of 32 mm and large measuring range of up to ±10 kN. CompacDyn Type 9254 is being replaced with new dynamometer Type 9129AA.

back

 
 
News 13.01.2010
New Basic Line Torque Sensor Type 4520A…
New Reasonably Priced Basic Line Torque Sensor with Contactfree Signal Transmission
more...

RoaDyn® User Meeting
RoaDyn® User Meeting
April 20, 2010 in Stuttgart-Böblingen
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550