Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler United Kingdom




New M5 Sensor for Monitoring Cylinder Pressure

Switzerland, 24.09.2008

Kistler's new piezoelectric Type 6351A1 offers a high-temperature M5 size pressure sensor with in-line charge amplifier and a robust, steel-sheathed cable.

M5 monitoring sensor with swivel nut and charge amplifier
The minimal dimensions of this sensor make it ideal for compact engines offering extremely limited mounting room. In addition to conventional mounting in the cylinder block, the sensor can even be integrated into engine components such as gas injection valves. With the new PiezoStar® crystal the sensor, despite its miniaturization, is very sensitive and can be used for knock control as well as monitoring thermodynamic parameters.
The service life of the new Type 6351A1 is comparable with the tried and tested M10 monitoring sensor Type 6613C... .

back

 
 
News 13.05.2009
KiBox® To Go Type 2893A… Mobile Combustion Analysis System
KiBox® To Go – Mobile Combustion Analysis at Highest Level
more...

Anniversary
50 years Kistler
 

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +44 1256 741 550