Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Manufacturing




Maximum XY Monitoring

Maximum XY Monitoring
maXYmos BL, the latest XY monitor from Kistler, monitors and evaluates XY curves of two measurands that have to stand in a certain relation to each other.

Such curves arise in applications such as:
• Press fitting ball bearings
• Pivoting and adjusting rake of backrests
• Riveting and calking casing parts
• Tactile manipulation of rotary switches,
  etc.
Features of maXYmos BL

Features

Benefit of maXYmo BL

Benefit

Sensors for maXYmos BL

Sensors

Modular Case Concept

Case Concept

» subscribe for maXYmos newsletter

 
 
Questions/Notes
Contact our product management
Contact our product management

Documents

News 10.09.2010
The new press force sensor Type 9393A... (see largest sensor in picture above) with measuring range 0 ... 700 kN and three calibrated measuring ranges of 0 ... 100 %, 0 ... 10 % and 0 ... 1 %
New Press Force Sensor Type 9393A… for 0 … 700 kN
more...

Strain gage sensors
KIF_SYM_teaser_img
Strain gage sensors for...
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181