Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler France


Low profile load cells, hybrid linear potentiometers, force measurement indicators

Low profile load cells for force measeurement applications.

Others sensors and indicators on demand, contact us to info.fr@kistler.com. 

Reaction Torque Meter

SY620X _ Reaction torque meter from 10 to 2000 Nm

  • Universal non-rotating torque meter
  • Easy to install
  • Torque measurement on machines
  • Torque measurement in laboratories
  • Servo control or torque limitation on industrial process
Tension/Compression load cell

SY2712 _ Tension/Compression load cell

  • Tension and compression
  • Easy to install
  • "S" Compact design
  • Filling, packaging and batching applications
  • Available in ISO 376 (EN1002/3)

Low profil (pancake) load cells

SYM _ Low profile load cells from 5 to 200 kN

  • Load cell type "Pancake"
  • Very high capacity load cell for use in tension/compression
  • Low deflection
  • Insensitiveness to extraneous forces
  • Especially developed for "fatigue" rate
Hybrid linear potentiometers

SLS190 or HLP190FS _ Hybrid linear potentiometers

  • Stroke lenghts from 25 to 350 mm
  • Flange or body clamp mounting
  • Single or dual track option

Force measurement indicator

FMD6 _ Force measurement indicators

  • Digital calibration
  • 250 samples per second
  • Voltage or Current output (16 bit)
  • Remote operation
  • Mv/V strain gage transducter input
Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181