Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Acceleration,
Force, Pressure,
Torque, FEM





Structural Analysis with FEM and Modal Analysis

FEM (Finite-Element-Method)

The strain on measurement technology components and the directly affected mounting components is analysed during the development phase and specifically optimised to the relevant requirements. The purpose of the strength calculations is to preclude any failure of the measurement technology components under subsequent operating conditions. This method makes it possible to achieve maximum service life under the relevant conditions with the minimum use of materials. Optimisation is extremely important with measuring wheels - for example in order to prevent the behaviour of a vehicle and the measurement data from being distorted with the substitution of rim/tire for measuring wheel/rim/tire.

Modal analysis

Modal analysis is an experiment method of investigating the oscillation behaviour of component structures. It is used to record, analyse and evaluate natural frequencies and oscillation forms and to optimise component structure. For example, the simulation of frequencies that affect components of a force measurement platform can be used to determine the natural frequencies of the measurement system in relation to mass, rigidity and damping. The aim of modal analysis is to design the measurement system in such a way that, during the recording of data, no resonance oscillations occur in a given frequency range that could distort the measurement signal.

 
 
Interfaçage avec National Instrument
Interfaçage produits National Instruments
Vue d'ensemble des intéractions entre les capteurs Kistler et les systèmes d'acquisition N.I.
» Brochure (PDF)

News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

NC Press-Fif Systems
NC joining module NCFT
Compact servomotor actuator with piezoelectric force monotoring
» Brochure (PDF)

Strain gage sensors
KIF_SYM_teaser_img
Strain gage sensors for...
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181