Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Acceleration,
Force, Pressure,
Torque, FEM





Force Measurement

Monitoring Assembly Processes

Kistler force measurement technology is used predominantly in production, vehicle engineering and biomechanics. Application know-how, our own test rigs and last but not least close liaison with our key customers make us the partner of choice worldwide in these demanding markets. In addition to these traditional applications, however, there are numerous different situations where Kistler technology plays a part in solving challenging force measurement problems.

Wherever small or large forces in one of more directions have to be measured, and as far as possible installation of the sensor should not alter the properties of a component or member, Kistler is the company to work with. Piezoelectric measurement is the only principle that makes it possible to meet, for example, the requirement of a high system natural frequency.

The virtually unlimited life of the Kistler force sensors is another strong argument for us being the preferred solver of difficult measurement problems.

» Direct access to the Product Finder, Force Measurement

 
 
Interfaçage avec National Instrument
Interfaçage produits National Instruments
Vue d'ensemble des intéractions entre les capteurs Kistler et les systèmes d'acquisition N.I.
» Brochure (PDF)

News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

NC Press-Fif Systems
NC joining module NCFT
Compact servomotor actuator with piezoelectric force monotoring
» Brochure (PDF)

Strain gage sensors
KIF_SYM_teaser_img
Strain gage sensors for...
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181