Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Manufacturing




Flatness Control for Rolling

Measurement of the flatness of cold rolled steel strip or aluminum foil is a vital aspect of production quality control. Process control based on the results of this measurement crucially affects production efficiency. The different strip thickness, dimensional and quality requirements necessitate a system with a measuring range extending over several orders of magnitude at high temperatures and under industrial conditions. This system must also achieve consistently high precision and accuracy. Piezoelectric measurement is outstanding in this respect.

Force sensor

One important component of the measuring chain is the quartz sensor, whose extremely wide measuring range is complemented by its absolute long-term stability, high natural frequency, extreme rigidity and hence comfortable factor of safety against overload under temperature regimes up to 350ºC.

Its key function of highly accurate measurement of strip flatness is translated in a "charge amplifier" into valuable information for the automation system. This amplifier converts the charge of the piezoelectric measurement signal into a voltage proportional to the force acting.

The worldwide network involved in this technology, which includes the Institute of Applied Research in Düsseldorf (www.bfi.de), offers the customer a measurement technique that meets the increasingly stringent requirements. Over 30 years' experience in the use of reliable high-precision measurement in rolling mills has led to solutions tailored to the customer's needs. In conjunction with our customers, such as Achenbach, Sundwig (Andritz) and Vollmer in Germany, or Hess in the USA and Kobe Steel in Japan, a measuring system has been realized that has proven effective and very quickly paid for itself in hundreds of different applications worldwide. The Kistler measuring chain is an integral part of this system. Solutions achieving the highest quality, reliability and service life can be achieved whatever the dimensions involved.


» Direct access to the Product Finder, Manufacturing

 
 
Maximum
XY Monitoring

News 10.09.2010
The new press force sensor Type 9393A... (see largest sensor in picture above) with measuring range 0 ... 700 kN and three calibrated measuring ranges of 0 ... 100 %, 0 ... 10 % and 0 ... 1 %
New Press Force Sensor Type 9393A… for 0 … 700 kN
more...

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Strain gage sensors
KIF_SYM_teaser_img
Strain gage sensors for...
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181