Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Manufacturing




Cutting

Force sensor for cutting force
For more reliable monitoring of cutting, on lathes for example, the force components have to be measured very accurately. On virtually all lathes this is particularly easily achieved with a sensor that measures the cutting forces in three directions and contains the electronics for amplifying the output signals.


» Direct access to the Product Finder, Manufacturing

 
 
Maximum
XY Monitoring

News 10.09.2010
The new press force sensor Type 9393A... (see largest sensor in picture above) with measuring range 0 ... 700 kN and three calibrated measuring ranges of 0 ... 100 %, 0 ... 10 % and 0 ... 1 %
New Press Force Sensor Type 9393A… for 0 … 700 kN
more...

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Strain gage sensors
KIF_SYM_teaser_img
Strain gage sensors for...
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181