Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Engines




 

KiBox® To Go

Combustion analysis with the new KiBox To Go
Developers need to respond rapidly and flexibly during engine tuning or troubleshooting so as to be able to validate test bench results easily during over-the-road testing. The application engineer demands a supporting tool with a high level of functionality and processing power for use in the vehicle during and after the measuring run.

KiBox To Go – Advantages at a glance

Indicating power to go!
The KiBox supplements Kistler's product range with a combustion analysis system specially designed for mobile use. Its transparent interfaces integrate all of the data acquisition hardware and software into a single unit. The software for data organization, analysis and visualization is linked to the usual application environment (e.g. INCA).


» Advantages at a glance

» Direct access to the Product Finder, Engines

» Subscribe for KiBox newsletter

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Interfaçage avec National Instrument
Interfaçage produits National Instruments
Vue d'ensemble des intéractions entre les capteurs Kistler et les systèmes d'acquisition N.I.
» Brochure (PDF)

NC Press-Fif Systems
NC joining module NCFT
Compact servomotor actuator with piezoelectric force monotoring
» Brochure (PDF)

Strain gage sensors
KIF_SYM_teaser_img
Strain gage sensors for...
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181