Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Engines




PiezoSmart®: Automatic Sensor Identification

Identification of individual pressure sensors
PiezoSmart is an active system for the automatic identification of individual pressure sensors. Based on the IEEE 1451.4 standard, this is a "plug and measure" system for automatic parameterization of measuring chains. In addition, it offers functions for comprehensive monitoring of data quality.

Clear allocation of sensor data
The core of PiezoSmart is a transducer electronic data sheet (TEDS), incorporated into the plug of the sensor cable.

Measuring protocoll

This Kistler-TRIAX plug forms a physical unit with the pressure sensor. The plug is designed and dimensioned to fit the standard mounting tool for our M5 miniature sensors. For installation purposes, there is no need for the plug with the TEDS to be separated from the sensor.

PiezoSmart available with every sensor type
This system guarantees a reliable and clear allocation of sensor data in dayto-day test stand operation. A seal respectively a sticker serves to provide additional protection against any inadvertent mixing of sensor and TEDS.

In principle, all engine-indication pressure sensors and all current cable and plug combinations are available with PiezoSmart.

» Direct access to the Product Finder, Engines

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Interfaçage avec National Instrument
Interfaçage produits National Instruments
Vue d'ensemble des intéractions entre les capteurs Kistler et les systèmes d'acquisition N.I.
» Brochure (PDF)

NC Press-Fif Systems
NC joining module NCFT
Compact servomotor actuator with piezoelectric force monotoring
» Brochure (PDF)

KiBox® To Go

Strain gage sensors
KIF_SYM_teaser_img
Strain gage sensors for...
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181