Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler France


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Mini-Smart torque sensor, rotating, 1 … 50 N·m

4502AxRAU


navigation item Downloads

Specifications Type 4502AxRAU...




Maximum torque     <1,5 x rated torque
Alternating torque     <0,7 x rated torque
Accuracy class   % 0.2
Output signal   V DC ±0...5
Speed measurement     2 x 360 pulses/rev.
Nominal speed   1/min 12000
Balancing grade   Q 6.3
Operating temperature range   °C 0...70
Housing     Aluminum, hard anodized
Degree of protection     IP40
Electrical connections     12-pin Binder connector
Signal transmission     noncontac

Characteristics

Torque sensor with noncontact signal transmission, integral measurement electronics and high level of interference immunity. Compact design, various shaft connections and noncontact signal transmission.

Applications

This version can be used as functional check on tilt procedure or rotation monitoring. Variable mounting positions, applications for left and right hand torque readings as well as the static and dynamic conditions are possible. All RAU type sensors have an integrated rotational angle measurement.

Variants
  Description  Type 
Mini-Smart torque sensor Mini-Smart torque sensor, 1 N·m with shaft end and integral mounting base and with rotational angle measurement 4502A1RAU
Mini-Smart torque sensor Mini-Smart torque sensor, 2 N·m with shaft end and integral mounting base and with rotational angle measurement 4502A2RAU
Mini-Smart torque sensor Mini-Smart torque sensor, 5 N·m with shaft end and integral mounting base and with rotational angle measurement 4502A5RAU
Mini-Smart torque sensor Mini-Smart torque sensor, 10 N·m with shaft end and integral mounting base and with rotational angle measurement 4502A10RAU
Mini-Smart torque sensor Mini-Smart torque sensor, 20 N·m with shaft end and integral mounting base and with rotational angle measurement 4502A20RAU
Mini-Smart torque sensor Mini-Smart torque sensor, 50 N·m with shaft end and integral mounting base and with rotational angle measurement 4502A50RAU

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181