Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler France


Product Finder, Pressure

Pressure sensors

Kistler sensors measure pressures with high precision over a wide area of applications and under the most extreme conditions. For example: cylinder pressure in engines, the pressure in plastic melts or the pressure drop in dialysis units.

navigation item Type number

Mold cavity pressure sensor, 2 000 bar, cable length 0,8 m

6152AA0,8


navigation item Downloads

navigation item Accessories

Specifications Type 6152AA0,8




Measuring range   bar 0...2000
Overload   bar 2500
Cable length     Standard length 0,8 m
Sensitivity   pC/bar -9.4
Cable is exchangeable     Yes
Cabling     coaxial
Connector     Fischer 1 pol. neg.
front can be further machined up     Yes
coated front     No
Melt temperature   °C <450
Tooling temperature   °C 0...200
Connector temperature   °C 0...200
Front diameter   mm 6

Characteristics

The diaphragm-free piezoelectric sensor has a sleeve design. Unisens technology allows an easy configuration of the measuring systems. Sensor Type 6152AC... is a coated variation of sensor Type 6152AA... .

Applications

Sensors suitable for thermoplastics, thermoset materials, elastomers and LSR. The sleeve design is practical for large molds with pressures in excess of 200 bar.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181