Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler France


Product Finder, Force

Force sensors

The advantages of piezoelectric sensors are particularly evident in force measurement. Robust and overload-proof, they are capable of resolving the smallest changes in force, even  with high preload.

navigation item Type number

3-component force link, 120x120x125 mm, –150 ... 150 kN

9377C


navigation item Downloads

navigation item Accessories

Specifications Type 9377C




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Measuring Range Fx, Fy kN ±75
(see data sheet)
  Fz kN ±150
Sensitivity Fx, Fy pC/N ≈-3.9
  Fz pC/N ≈-1.95
Rigidity Cx, Cy kN/μm ≈1.6
  Cz kN/μm ≈7
Natural Frequency fnx, fny kHz ≈2
  fnz kHz ≈6
Operating temperature range   °C -40...120
Connection     V3 neg.
Mass   g 10500
Further information     see data sheet

Measuring range

9377C

Characteristics

Quartz force link for measuring the three orthogonal components of dynamic or quasistatic force acting in an arbitrary direction.

Applications

Cutting forces during machining; Impact forces in crash tests; Recoil forces of rocket engines; Vibration forces of components for space travel; Friction forces; Forces in product testing; Ground reaction forces in biomechanics; Vehicle forces on a road and test stand; Forces on a wind tunnel balance

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181