Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler France


Product Finder, Force

Force sensors

The advantages of piezoelectric sensors are particularly evident in force measurement. Robust and overload-proof, they are capable of resolving the smallest changes in force, even  with high preload.

navigation item Type number

RoaDyn® S635 System 2000: Wheel Force Sensor for Heavy PassCars and High Performance Sports Cars

9267A1


navigation item Downloads

navigation item Accessories

Specifications Type 9267A1




Model     Strain gauge
Measuring Range Fx, Fz kN ±35
  Fy kN ±20
  Mx, My, Mz kN·m ±5
Angle of rotation accuracy   ° ≈0.1
Mass   kg ≈17
completely mounted and ready for measuring, without tire, with 16" rim
Maximum r.p.m.   1/min 2300
Max. speed ≈280 km/h
Crosstalk Fy → Fx, Fz    , Fx ↔ Fz            % ≤1
  Fx, Fz → Fy % ≤2
Non linearity   % FSO ≤0.5
Hysteresis   % FSO ≤0.5
Connector     Near field telemetry
Sealing     IP64

Measuring range

9267A1

Characteristics

For 15" to 20" rim sizes, special sizes available on request, weight and strength-optimized Al design, 5 strain gage sensors, fixed measuring hubs for axle and vehicle test benches also with digital data transmission via cable, electrically isolated.

Applications

Investigations of vehicle dynamics, tire tests, durability tests on heavy passenger cars,  sports and race cars on test tracks or on the test bench.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +33 1 6918 8181