Manufacturing




NC Joining Modules with Integral Force and Displacement Sensors

» Brochure electromechanical NC Joining Systems and Force/Displacement Measuring Systems

Type 2157A...

NC Joining Module NCFT for Joining Operation with Single-Channel Control Systems

The NC joining module NCFT Type 2157A... with integrated piezoelectric force sensor for two predefined measuring ranges of 0,25 ... 1 kN is excellent for use in assembly and joining processes monitored by force displacement.

» Data Sheet Type 2157A...

Type 2151B...

NC Joining Module NCFH with Hollow Shaft Motor

The NC joining module NCFH Type 2151B... is excellent for use in assembly and joining processes monitored by force displacement in automated and flexible assembly plants.

» Data Sheet Type 2151B...

Type 2152B...

NC Joining Module NCFS

NC joining modules NCFS Type 2152B… are ideal for force-displacement monitored press-fit and joining processes in compact configurations.

» Data Sheet Type 2152B...

Type 2160A...

NC Joining System NCFB for Joining Operation with Single-Channel Control Systems

The NC joining module Type 2160A… with integral piezoelectric force sensor and two predefined measuring ranges of 50 and 25 kN is - as a economic solution - ideal for force-displacement monitored press-fit and joining processes.

» Data Sheet Type 2160A...

Type 2153A...

NC Joining Module NCFN

The NC joining module NCFN Type 2153A... with integrated strain gage force sensor for nominal forces of 30 ... 300 kN is excellent for use in assembly and joining processes monitored by force displacement.

» Data Sheet Type 2153A...

Force control and displacement positioning are standard. Signal evaluation of all sensors is done by the evaluation system DMF-P A300 NCF Type 4734A... or alternativ by the NC compact firmware directly in the servo controller.

» Direct access to the Product Finder, NC Joining Module
» DMF-P A300 NCF Type 4734A...
» Operating Panel Type 2158A
» NC Compact Firmware Type 2159A 
» Safety Module SPLe Type 2154A...
» Brochure Universal Manual Workstation

 
 
Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +358 9 612 1566