Manufacturing




Punching

Punching involves shearing out a shaped piece from a thin material (such as sheet metal) by means of a press with a special tool. The tool consists of a top part (punch) and a bottom part (die). The process is monitored by incorporating force or strain sensors in the tool, as close possible to the shearing operation. Force sensors can be positioned as follows:

Punching press
Overview:
Diagram of a punching press with multistage tool
Force sensors

A: Mounting of cartridges containing SlimLine or structure-borne noise sensors in the top part of the press.

Force sensor in tool

B: Incorporation of a (Type 9001A ...Type 9071A ) load washer in the top part of the tool (punch).

Force sensor in the die
C: Incorporation of SlimLine Type 9130B ... 9137B force sensors in the die.
Force sensor in tool
D: Incorporation of Type 9243B longitudinal measuring pins in the die or punch.


» Direct access to the Product Finder, Manufacturing

 
 
Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +358 9 612 1566