Engines




Advances in Combustion Analysis Technique –
Compact and Mobile

INCA
To help optimize the sequences of events inside engines, it is becoming increasingly important to depict real driving conditions accurately. General physical conditions that impact on the engine operation characteristics can only be displayed on the test bench to a limited extent or through the use of complex algorithms during evaluation.


Test run

The application engineer wants a comprehensive and powerful tool

• he can use in the vehicle before, during
  and after vehicle test runs
• which delivers high-precision results
  after shortest lead time
• which is easy to use.

The logic consequence: KiBox To Go!
Working in close collaboration with customers, Kistler has taken a significant step. The only way to provide calibration engineers with the information they need to perform their everyday tasks is to deliver combustion characteristics. By developing the KiBox, Kistler has now added to its product range a combustion analysis system designed specifically for in-vehicle use. Transparent interfaces, powerful PC processors and the facility to use the proven SCP amplifier modules ensure that the customer’s investment is both well protected and well utilized.

» Direct access to the Product Finder, Engines

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +358 9 612 1566