Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Vehicles

FEM



RoaDyn® Wheel Force Transducers

vehicles_1_roadyn_M
RoaDyn® single- and multicomponent wheel force transducers are high-performance, high-precision measuring instruments meeting the most stringent requirements of the international vehicle industry and its suppliers.

In long-term and durability testing over thousands of miles under a wide variety of climatic conditions, our wheel force transducers have demonstrated their longevity under the rigors of everyday use. Safety-critical components, such as hub and rim adapters, are used in conjunction with the transducer to replace the standard wheel. These components are manufactured to the highest quality for maximum customer safety in over-the-road testing.
RoaDyn P1 piezoelectric torque wheel force transducers
RoaDyn P1 piezoelectric torque wheel force transducers help optimize the drive train and reduce driving resistance by reducing the measuring range by a factor of ten without compromising measuring accuracy and resolution. The measuring range can be adjusted to set the same measuring wheel to be used for braking torques on the vehicle.


Piezoelectric measurement can accurately capture dynamic processes of active electronic control systems (ABS, EBS,…) even in the maximum measuring range.
RoaDyn S6/P6 wheel force transducer
The handling characteristics of a vehicle are evaluated subjectively in an onroad test. RoaDyn S6/ P6 wheel force transducer help measure and objectively represent minute differences in the vehicle‘s tuning. Measurements of vehicle dynamics with different tires, chassis settings or components can then be more readily quantified.


Typical applications are driving dynamics, comfort testing, RLDA (Road Load Data Acquisition), NVH und tire development on the road.


Videos
RoaDyn® wheel force transducers for:
- passenger cars » play video [3' 47'']
- heavy trucks » play video [5' 9'']

» Direct access to the Product Finder, Vehicles

 
 
Vehicle News

News 10.06.2010
New RoaDyn® S220 2-component measuring hub on tire rolling resistance test stand, shown without rim/tire combination on the left
New RoaDyn® S220 2-Component Measuring Hub Meets Rolling Resistance Standards ISO 28580, SAE J1269 and ETRTO 117
more...

Trainings 2010
Img_kig_fuchs_small
Our new
Training Schedule
read more

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +49 711 34 070