Kistler is the perfect partner for highly responsive combustion system measurement technology. The company offers a complete measuring chain service plus solutions for combustion diagnostics on the test bench, in the vehicle or in large diesel and gas engines. Our customers' differing requirements are reflected in the range of more than 2000 standard products for combustion engines.
Particular advantages for you: 1. The best solution for each individual application. This can mean precision, durability, miniaturization, absolute pressure indication, etc. 2. The sensor is always a proven standard product with the most suitable measuring element and packaging for your application. 3. The signal processing electronics naturally match both your application and the way you operate your facility. 4. From several families of products you choose your solution for: • the highly automated development factory, • the mobile in-vehicle testing needs, • the flexible research laboratory or • particularly robust stationary and ship engines.
|