Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Acceleration,
Force, Pressure,
Torque, FEM





Dynamics

Crashworthiness, Drop Tests

Today, crashworthiness simulations with Finite Elements play an essential part in the design process of vehicle structures, electronic equipment (knocks during transport, drop test) and occupant protection systems (catapult testing).

vibration behavior

Vibration Behaviour

FEM also can be used to determine the resonance frequencies and vibration behaviour of components or whole structural groups. This is of particular interest when excitation of natural frequencies or vibrations needs to be prevented.

Animations of the vibration behaviour can be created with the greatest of ease, and they yield valuable insights into the dynamic response of a system subjected to harmonic excitation.

 
 
Sensor + Test 2012
img_kig_sensortest_logo
22.-24.05.2012,
Hall 11, Booth 327
read more...

Automatica 2012
img_kig_automatica_logo
22.-25.05.2012
Hall A1, Booth 224
read more...

Trainings 2010
Img_kig_fuchs_small
Our new
Training Schedule
read more

News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-BeamĀ® MEMS Capacitive Accelerometer Family
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +49 711 34 070