The crank angle encoder set Type 2614A... serves as the basis of all measurements related to crank angle. It consists of an angle encoder and matching electronics. • Speed range 0 ... 20 000 rpm • Suitable for cold start measurements • Supplies LVDS signals with a resolution of 0,5 °/1° • Durable, withstands high mechanical loading The optional pulse multiplier Type 2614A4 can be used if TTL signals and additional resolutions are required. It provides resolutions down to 0,1° of CA and a second angle marks signal with a resolution of 1°.
» Direct access to the Product Finder, Engines
|