Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Engines




Multichannel Amplifier Systems

Signal Conditioning Platform (SCP)
The Kistler Signal Conditioning Platform (SCP) has stood the test of time in engine development as the link between sensor and test stand environment. Its integral measuring modules for specific functions condition signals for combustion analysis applications. The platform's modularity offers the advantage of flexibility.

These platforms are equally suitable for engine pressure indication
on test stands and in the vehicle.

The Signal Conditioning Platform SCP Type 2853A... and SCP Compact Type 2854A... are modular systems for conditioning a wide variety of measurement signals, such as those from piezoelectric and piezoresistive sensors. The following measuring modules for specific functions are available.

Features of SCP / SCP Compact:
• Flexibility of modular design (up to 32 channels)
• Compatibility and universal application of modules for SCP
  and SCP Compact
• Remote control from any PC
• Power supply from 100 … 240 VAC and 10 … 36 VDC
• Menu-driven graphical user interface (GUI)
• Functional and signal compatibility with pressure
  indication systems
• Sensor identification to increase process reliability
  and improve data quality

SCP Type 2853A..., this universal platform is available as desktop or rack version with a capacity of up to 16 slots and 32 channels.

SCP Type 2853A...
This universal platform is available as desktop or rack version with a capacity of up to 16 slots and 32 channels.

SCP Compact Type 2854A..., this modular platform is ideal for use on the test stand or in the vehicle. If offers up to 6 slots and 12 channels.
SCP Compact Type 2854A...
This modular platform is ideal for use on the test stand or in the vehicle. If offers up to 6 slots and 12 channels. Read more
SCP Slim Type 2852A..., this type is specifically for on-board applications in vehicles and ideal for engines with only a few cylinders. If offers up to 8 slots and 16 channels.
SCP Slim Type 2852A...
This platform consists of small size 4-channel units and accessories for different installation options. If offers up to total 8 slots and 16 channels. Read more


SCP features:

• Flexibility of modular design
• Remote control from any PC
• Power supply from 100 … 240 VAC and 10 … 36 VDC
• Menu-driven graphical user interface (GUI)
• Functional and signal compatibility with combustion analysis systems
• Sensor identification to increase process reliability and improve data quality

 
 
Sensor + Test 2012
img_kig_sensortest_logo
22.-24.05.2012,
Hall 11, Booth 327
read more...

Services
Dienstleistungen rund um die Motorenmesstechnik (only available in german)
Dienstleistungen rund um die Motorenmess-
technik (only available in german)
Download PDF

News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Trainings 2010
Img_kig_fuchs_small
Our new
Training Schedule
read more

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +49 711 34 070