Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Germany




Contact Elements allow Easy Equipment of Complex Injection Molding Tools with Pressure Sensors for Quality Assurance

Switzerland, 05.07.2010

Kistler, leading technology provider in the global market for sensors and process monitoring and quality assurance systems for injection molding, now offers contact elements for easy transmission of pressure signals within injection molds.

Contact elements (here, for four sensor signals) facilitate the equipment of complex, state-of-the-art, modular injection molds with pressure sensor systems
Contact elements Type 1712A… and Type 1714A… provide the electrical connection between cables in different mold components. During mold assembly, these cables are connected via the contacts of both elements.

In contrast to conventional connection systems, contact elements facilitate the equipment of complex, state-of-the-art, modular injection molds with pressure sensor systems. This way, sensor cables need no longer be guided through several mold plates. The individual cables in the plates lead to contact elements, which are automatically connected during installation. Damaged cables or time-consuming and costly, complicated handling of cables during sensor and mold installation are a thing of the past.

Depending on the number of cavities, 1-channel or 4-channel elements are supported. 4 channel elements allow the transmission of up to four sensor signals within one contact element. Single-Wire cables simply plug into contact elements.

Background: the Cavity Pressure Curve
In injection molding, the cavity pressure curve serves as the fingerprint for the forming of molded parts and is the most significant value for the assessment of part quality.

As the supplier of the world's largest and widest range of sensors for all injection molding techniques, a simple connection technology and networkable systems that are intuitively easy to operate, Kistler is the only manufacturer offering a one-stop shop for tools for integrated monitoring in the field of injection molding. Kistler is the world's leading manufacturer of pressure and temperature sensors for use in the plastics processing industry.

zurück

 
 
Sensor + Test 2012
img_kig_sensortest_logo
22.-24.05.2012,
Hall 11, Booth 327
read more...

Automatica 2012
img_kig_automatica_logo
22.-25.05.2012
Hall A1, Booth 224
read more...

Trainings 2010
Img_kig_fuchs_small
Our new
Training Schedule
read more

Kistler View 2012

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +49 711 34 070