Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Germany




KiBox® To Go – Mobile Combustion Analysis at Highest Level

Switzerland, 13.05.2009

The Kistler Group looks back on 50 years of long experience of engine measurement technology. It is now also setting new standards with its advanced KiBox mobile combustion analysis system.

KiBox® To Go Type 2893A… Mobile Combustion Analysis System

The KiBox To Go Type 2893A... allows very accurate determination of the key combustion analysis parameters in real time under actual operating conditions. With the aid of CrankSmart® technology, the crank angle signals of the vehicle's sensor can additionally be used for accurate engine combustion analysis. This avoids the previously necessary optical crank angle encoder and strikingly reduces installation and maintenance work. An easily understood user interface, use of PiezoSmart® sensor identification and automatic plausibility checks guarantee prompt measurement availability and high-quality data. Integration into the INCA application system ensures combustion analysis parameters can be recorded and analyzed synchronously with the ECU nominal data. The KiBox To Go provides a mobile combustion analysis tool that ensures an extremely efficient approach to both engine applications and troubleshooting.

The new KiBox To Go has been given the red dot award: product design 2009.

» more about KiBox® To Go

back

 
 
Trainings 2010
Img_kig_fuchs_small
Our new
Training Schedule
read more

Kistler View 2011

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +49 711 34 070