Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |中文 |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Manufacturing




Process Monitoring

Zero-defect production is increasingly frequently specified for industrial assembly and joining methods. For press-fit, joining, screwing and testing processes in particular, forces and torques are therefore measured and monitored, and often actually separately documented to comply with required quality assurance systems. Kistler offers various XY monitors to accommodate the different and extensive requirements of these measurement and documentation tasks. They all record the sensor signal (force, torque or strain) as a function of time or of a second signal (displacement or angle), and evaluate and classify it according to user-defined criteria

XY monitoring with the maXYmo BL
The new maXYmos BL Type 5867A is a very compact XY monitor for process monitoring, quality assurance and product testing. It features practical functions, a sophisticated menu concept, a bright 3.5" color touch screen display and numerous interfaces. The maXYmos BL monitors and evaluates the quality of a product or production step on the basis of a curve. It achieves this by recording in relation to each other all of the measurands that can be measured with piezoelectric or strain gage sensors on the Y-channel, and with potentiometric sensors on the X-channel.
CoMo Net and CoMo View

The CoMo Net Type 5863A1 for DIN rail mounting and the CoMo View Type 5863A2 with integral 5,7" touch screen display are XY monitors for monitoring and classifying industrial processes. Connections for piezoelectric and strain gage sensors, for sensors with voltage output and for potentiometric displacement and angle sensors make these monitors general in purpose.

Real-time functionality via digital I/Os and high-speed process and curve data export play an important part in reliable process monitoring, even at high sampling rates. The monitors can be networked via TCP/IP and Ethernet. Both process values and measurement curves can be transmitted cyclically to a data server on the network.

The software service required for this server is included in the accessories. In addition to different export criteria, it is possible to choose whether the data is to be exported for all parts, or just for the good or bad parts.

 
 
Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930