Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |中文 |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler China




Wider K-Beam® Accelerometer Measuring Range

Switzerland, 02.07.2008

K-Beam Type 8305B... capacitive accelerometers measure single axis acceleration in a truly static or low-amplitude, very low frequency environment. Featuring high sensitivity and virtual immunity to temperature transients, these accelerometers are available in two measuring ranges and with the option of unipolar or differential output.

K-Beam® Type 8305B... capacitive accelerometer

The revised series Type 8305B… now covers a measuring range of up to 100 gn. Type 8305B… is used in the automobile industry in over-the-road testing and on Hydropuls shakers for stability and service life tests, in the aerospace industry and for investigating structures. The important features of the new series are: low overall height of 9 mm for diameter of 27,9 mm, Measuring ranges of 2, 10, 25, 50 and 100 gn, frequency response from 0 … 500 Hz (for measuring ranges of 50 and 100 gn), extended supply voltage range up to 32 VDC, ground isolation, single-ended or soldered connection with differential output signal (Type 8305B…M2).

back

 
 
Kistler View 2012

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930