Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |中文 |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler China




Kistler Extends its Successful Series of Press Force Sensors

Switzerland, 04.12.2009

The well established Kistler press force sensors are based on the piezoelectric measuring principle. The force acting on the quartz element generates at the output of the sensor a proportional electric charge, which is converted by the series-connected measuring amplifier (such as  ICAM Type 5073A...) into a process signal suitable for evaluation (typically 0 ...10 V).

New Press Force sensor Type 9383A… (back) with measuring range up to 300 kN greatly increases sensor family capacity
The new sensor Type 9383A… extends Kistler's successful series of piezoelectric press force sensors. The sensor preloaded ready for mounting with the three standardly calibrated measuring ranges of  0 ... 3 kN, 0 ... 30 kN and
0 … 300 kN is ideal for measuring both dynamic and quasistatic forces. Together with an in-line charge amplifier with range switching, such as the ICAM Type 5073A…, extremely wide force ranges can be represented with one and the same sensor – with consistent accuracy over the entire range. The sensor also offers tried and tested mechanical features with flange connections at both ends for easier interfacing with the machine environment, and centering rings for axial adjustment. The rotationally symmetrical shape makes the press force sensor perfect for use on the end of push rods or press plungers. Press force sensors from Kistler are available in different sizes and measuring ranges.

zurück

 
 
Kistler View 2011

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930