奇石乐中国




Glossary

All  |  A  |  B  |  C  |  D  |  E  |  F  |  G  |  H  |  I  |  L  |  M  |  N  |  O  |  P  |  Q  |  R  |  S  |  T  |  U  |  V  |  W  |  Z 

Input restistance

Symbol

RIn

Unit

W

Electric resistance including the compensation resistors measured across the excitation terminals of sensor or electrical device.


Note: Unless otherwise specified, the input resistance is measured at room temperature, with zero value of measurand, and with output terminals open-circuited.

 
 
Kistler View 2012

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930