加速度, 力, 压力,
扭矩传感器, FEM





研究与开发

内燃机和变速箱研发和测试台模拟是传动链研究的常用方式, 而其中一台坚固和高精度的扭矩传感器是必不可缺的.

Application with a measuring flange type 4504A...

Application with a measuring flange type 4504A...

4504B型 扭矩传感器的高刚度高抗扭和较窄的整体长度, 能够保证真实反应加载扭矩动态特性.

Application torque sensor type 4503A...
4503A型 轴连接扭矩传感器广泛的用于各类转动技术研究, 尤其是小扭矩高转速的应用.
 
 
News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930