制造业




压装

压装是常用的装配方法, 很难实现非破坏性测验。因此必须应用在线压装测量。力和位移为最常应用的测量变量测量和分析其相关变化。测量分析结果可用来筛选次品, 产品质量分类。

Type 9323A ... 9363A



压装力
预紧的拉压力传感器可直接测量, 其范围在数N 至1000 kN之间。
安装简便, 3个校准量程使得用一个传感器可进行几个不同数量级的测力范围的测量。

Type 9313AA1 und 9313AA2

Surface strain transmitter Type 9238A10


压装力可通过设备框架的应变来间接测量和监视。

Surface strain sensor Type 9237A

Various easily mounted strain sensors Type 9232 or 9237 are supplied for this.

maXYmo and CoMo Viw for process monitoring

过程评价
单通道监视仪y(x) 或 y(t) 测量, 可通过以太网接口, 使用PC或网络上任何位置的网络终端来设置, 并显示测量结果, CoMo View 或 CoMo Net配有网络服务器功能直接连接TCP/IP。可以连接压电式传感器, 应变式传感器或电压输出式传感器。

  • 12个自由组合的评估功能监视装配, 曲线, 梯度, 迟滞, 锁紧力和极限位置。
  • 实时阈值防止过载或速度控制。

Single-channel force/displacement measuring system Type 4737A...

General Joining and Press-In Monitoring
The single-channel force/displacement measuring system Type 4737A... was especially designed for the application in plants and systems with joining processes. The data exchange with possible extern visualization is done per Ethernet. The coupling to the unit is done by via fieldbus or corresponding control inputs. Continuity to the previous devices of the DMF-P series was maintained and extended by additional functions. Desktop, panel mount and wall mounted variants each offer optimum access to connectors and wiring

  • Connection of piezo, strain gage and force sensors with voltage output as well as potentiometric, SSI or incremental position sensors. Broad range of sensors thanks to modular design.
  • 30 freely combinable evaluation functions for monitoring the assembly cycle, thread-in force, final position and overloading. Additional measurement and evaluation of the process speed and the measuring curve slope.
  • Internal memory for measuring curves and measuring results.

Direct generation of the industrial Q-DAS data protocol of the automotive industry AQDEF (Automotive Quality Data Exchange Format) and of the I.-P.M. data format for the automated creation of product-related process and measuring data.

The DMF-P A400 advanced Type 4733A... contains two independently operating channels and is used in lines and systems with several joining processes. By linking up to four units it is possible to expand the system to a maximum of 8 independent operating channels.


» 直接进入产品查询, 制造业

 
 
Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930