用于机械制造商的传感器和电荷放大器
|
Accurate control of machines is based on precise acquisition of their most important parameters. Melt pressure measurement is the central task on the aggregate side. On the closing side, the forces involved in closing and movement have to be measured and recorded. The tie bar extension can also be measured directly. Charge amplifiers allow easy integration of mold cavity pressure and contact temperature signals into the control system of each machine.
|
熔体压力
|
| 4013B型 | 熔体压力测量链, 0 ... 3 000 bar, <350°C | | |
|
|
|
|
模具保护/夹紧力
|
|
|
电荷放大器
|
|
|
|
|

Quality Molding is the 100% quality seal for injection molding processes.
more...

Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...
|