塑料加工




用于从模具到系统的传感器单通道技术


插头

用于模具的单线插头

Type 1839A






1839型单通道插头

Img_clearpixel


延长电缆

压力(电荷), Viton®护套压力(电荷), 金属护套

Extension cable Type 1667B...






1667B型配BNC插头
1672B型配TNC插头

Extension cable Type 1661A






1661A型配BNC插头
1662A型配TNC插头

温度

Extension cable Type 2290A






2290A型两端散线
2295A型带插头

Img_clearpixel


快速耦合

用于压力(电荷)的压力快速耦合

Quick coupling Type 1700B






1700B5型快速耦合, 公头
1700B7型快速耦合, 母头

Img_clearpixel

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930