塑料加工




连接电缆


单线技术

连接电缆-单线单线技术

Connecting cable – single-wire Type 1666A1

用于可更换电缆的传感器



1666A2型length = 1.5 m
1666A4型length = 5 m

Multichannel connector






1839型单通道插头
1708A0型4通道插头
1710A0型8通道插头


压力/温度组合电缆

连接电缆 – 组合传感器

Connecting cables – combined sensors, Type 2219B...






2219B型用于6190C型传感器

Img_clearpixel


同轴连接电缆

特氟龙护套同轴电缆, 金属护套

Coaxial connecting cable, Teflon-sheathed

用于可更换电缆的传感器



1645C型工作温度至200 °C

Connecting cable Type 1963A

用于可更换电缆的传感器 (up to 200 °C)



1963A型工作温度至200 °C
1955A型工作温度至300 °C


维修工具

用于单线电缆的维修工具

Repair kit for single-wire cables






1207型用于单线电缆的维修工具

Img_clearpixel

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930