塑料加工




DataFlow附件


模块

4通道电荷放大器用于K和J的4通道温度放大器

4-channel charge amplifiers






5063A1型电荷放大器配4个BNC插头
5063A2型电荷放大器配4通道插头

4-channel temperature amplifier






2207A型用于K和J的4通道温度放大器

4通道电压放大器4通道放大器接口

4-channel voltage amplifier

5227A1型电压放大器配4个BNC插头

4-channel amplifier interface

5613A1型配24V电源
5613A2型配15V电源
5613A3型用于连接2205A型温度放大器


接近开关和连接电缆、数字信号

接近开关连接电缆、数字信号(如机械), 触发器等

Proximity switch






2231A1型接近开关

Cables for digital signals






1500A434A型连接电缆


6829A型连接

信号电缆和回零/操作, 配电源电脑适配器用于连接1200A83型到2855A6型

Sginal cable






1200A83型信号电缆用于连接6829A型到1200A95A型
1700A62型用于6829A型的回零/操作和电源

PC adapter






1200A95A1型32通道用插槽挡板, 1200A83型到2855A6型
1200A95A2型64通道用插槽挡板, 1200A83型到2855A6型

用于2855A6型数字输出的插槽挡板用于1200A81型TTL转换器

Slot cover plate for digital outputs






1200A79型 用于24数字输出的插槽挡板
Type 1200A81型用于4数字输出的插槽挡板配12000A95A型

TTL converter






2863型9-pin

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930