塑料加工




传感器

奇石乐提供各种直接、间接无接触测量模腔压力传感器温度传感器以及压力/温度组合传感器. 多传感器组包括若干传感器、多通道插头和温度放大器.


直接压力传感器

6 mm 压力传感器4 mm 标准压力传感器

Sensor Type 6152A...










6152A型0 ... 2 000 bar
6172A型0 ... 200 bar

Sensor Type 6157B...










6157B型0 ... 2 000 bar
6177A型0 ... 200 bar

用压套安装的4 mm压力传感器用于低粘度材料的4 mm压力传感器

Sensor Type 6155A...










6155A型0 ... 2 000 bar

Sensor Type 6167A...










6167A型0 ... 200 bar

6 mm pressure sensor for low-viscosity materials 

Sensor Type 6162AA...










Type 6162AA...0 ... 200 bar
Type 6163AA...0 ... 1 000 bar

Img_clearpixel

 

2.5 mm压力传感器2.5 mm压力传感器

Sensor Type 6182B...










6182B型0 ... 2 000 bar
6178A型0 ... 200 bar
6158A型0 ... 2 000 bar

Sensor Type 6159A...










6159A型0 ... 2 000 bar

1 mm压力传感器1.2 mm压力传感器

Sensor Type 6183A...









6183A型0 ... 2 000 bar

Sensor Type 6184A...









6184A型0 ... 2 000 bar


压力/温度组合传感器

2.5 mm压力/温度传感器4 mm压力/温度传感器

Sensor Type 6189A...










6189A型0 ... 2 000 bar

Sensor Type 6190C...










6190C型0 ... 2 000 bar

1 mm pressure/temperature sensor

Sensor Type 6188A...










Type 6188A...0 ... 2 000 bar

Img_clearpixel

 


间接测量压力传感器

3.5 mm力传感器

Sensor Type 9210A...







9210A型0 ... 250 N

Img_clearpixel

 

6 mm力传感器6 mm力传感器

Sensor Type 9211B...









9211B型0 ... 2.5 kN

Sensor Type 9213B...









9213B型0 ... 2.5 kN

12.6 mm力传感器

Sensor Type 9204B...






9204B型0 ... 10 kN

Img_clearpixel

12.6 mm测量舌6 mm测量舌

Sensor Type 9221A...








9221A型0 ... 10 kN

Sensor Type 9223A...








9223A型0 ... 2.5 kN


无接触测量传感器

5 mm测量插头

Sensor Type 9247A...

9247A型–1 400 ... 1 400 µε

Img_clearpixel


温度传感器

4 mm 温度传感器1 mm 温度传感器

Sensor Type 6192B...








Type 6192B型

Sensor Type 6193B...








Type 6193B型

2.5mm温度传感器2.5mm温度传感器

Sensor Type 6194B...










6194B型

Sensor Type 6195B...










6195B型


多传感器组

模腔压力传感器多传感器组(2 ... 16个传感器) 压力/温度组合传感器的多传感器组(2 ... 4个传感器)

Multisensor set Type 6831...









6831B型多通道插头和UNISENS(灵敏度一致)技术


Multisensor set Type 6833...









6833A型多通道插头, 温度放大器和UNISENS(灵敏度一致)技术


多模腔监测系统

16 ... 32个传感器

Multicavity monitoring system






6829型高通道电荷放大器

Img_clearpixel

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +852 25 915 930