Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Plastics




Tie Bar Extension

Measuring tie bar extension
Measurement of tie bar extensions involves mounting the sensors directly in holes drilled in the bar. The sensors then output a signal proportional to the force acting on the bar. Equipping all tie bars with a sensor allows the forces to be measured on the different bars. As well as any lack of parallelism of the platens and the mold itself, overloading of individual tie bars can therefore be detected and consequent failures actively prevented. The requisite charge amplifier is included in the measuring chain Type 9827A... .
Measuring chain tie-bar strain measurement

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Sensors and Systems
Sensors and Systems (PDF)
Quality Monitoring and Process Control for Injection Molding Processes
Download PDF

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11