Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Plastics




CoMo MIS

CoMo MIS Type 2829A... is Kistler's central database system for storing and managing process data acquired with CoMo Injection. In CoMo MIS data are stored with reference to specific production orders and batches.

Complete system consisting of CoMo Injection Type 2869B…

Various lists are implemented in CoMo MIS, displaying data by production order number, by batch or by CoMo Injection. In current production orders these tables contain links to the CoMo Injection is installed at the molding machine; these links also open a browser window with the current information on the CoMo Injection. There are further links to the statistics data and to the CurveViewer function for each batch. Production batches with a high rejection rate can be identified directly from the indicated efficiency (good cycles/total cycles).

Like CoMo Injection, CoMo MIS is also web-based and allows access to data without requiring additional software to be installed. The database system can be installed on Windows XP, Vista or Server 2003.

Curve Viewer

Process analysis with curve viewer
The Curve Viewer module is a web-based tool that enables stored process curves to be displayed and analyzed. The number of cycles to be displayed can be selected by specifying cycle numbers or a production period. The display can also be restricted to either good cycles or bad cycles.

Curve Viewer
Details of changes in the process over the period of time it took to produce a batch, over a specified period of time, or during explicitly-numbered cycles are analyzed using the superimposition function.
Process Statistics

The export function enables data in different formats (e.g. .xls or .csv) to be transferred easily to other applications.

Process statistics
Trend displays, cp, cpk values and plenty more statistical analysis for use in documentation or in production analysis can be produced by the Kistler statistics program, which is an integral part of CoMo MIS systems.

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Sensors and Systems
Sensors and Systems (PDF)
Quality Monitoring and Process Control for Injection Molding Processes
Download PDF

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11