Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |Français |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Plastics




Direct Sensors

Direct sensors

A maintenance-free sensor installation ensures reliable measurement signals. Attention must therefore be paid to the sensor hole and correct installation. The hole must be machine with a tolerance of H7. The sensor itself is installed without preload in order to ensure that only the force acting in the cavity is transferred directly to the front of the sensor.

Type 6157BA

Depending on their size, direct sensors are supplied with either mounting nut or spacer sleeve.

The information about the sensor hole and installation is explained using sensor Type 6157BA:


Important Areas of Sensor Hole

The following notes for installing direct sensors must be observed:

Important Areas of Sensor Hole

  1. Sensor contact surface must be flat and perpendicular
  2. H7 hole to center sensor
  3. Chamfer protects O-ring during installation
  4. Not to be used to center sensor
  5. Sharp edges reduce witness mark on part


Hole for Sensor and Mounting Nut

Bore for mounting with nut
Direct sensors with at least ø7 mm collar, i.e. Types 6152A..., 6157B..., 6159B..., 6172A..., 6177A... and 6190CA..., are installed with a mounteding nut.
Mounting bore for sensor Type 6157

Sensor Hole
Spark erode (EDM) or grind a hole with H7 tolerance in the hardened steel. Match the length of the bore L = 8 mm to the length of measuring shaft of the sensor. The size of the thread matches the included mounting nut. Check the centering and alignment details shown on the drawing.

Mounting example

Installation
Install sensor with extraction tool Type 1315A. Introduce the cable laterally into the slotted mounting nut and tighten the nut with wrench Type 1383. Do not over-tighten nut to avoid preloading sensor.


Hole for Sensor and Spacer Sleeve

Mounting bore for mounting with spacer sleeve
The smaller sensors with ø4 mm collar, i.e. Types 6158A..., 6178A..., 6182B..., 6183A... and 6189A... are preferably installed with spacer sleeves. These can be cut-to-length and simplify the installation.
Mounting bore for sensor Type 6157

Sensor Hole
Spark erode (EDM) or grind a hole with H7 tolerance in the hardened steel. Match the length of the bore L = 8 mm to the length of measuring shaft of the sensor. Check the centering and alignment details shown on the drawing.

Mounting example

Installation
Install sensor with extraction tool Type 1315A. Cut the sleeve and ensure that it is slightly over-length; Then grind to size. Insert the cable laterally into the slotted spacer sleeve and fit the sleeve into the bore. A cover or mold platen holds the sensor in place with the sleeve. Ensure a clearance of 0,01 ... 0,03 mm to avoid preloading sensor.

» Cavity-matched sensor front

» Chrome-plated sensor front

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Sensors and Systems
Sensors and Systems (PDF)
Quality Monitoring and Process Control for Injection Molding Processes
Download PDF

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11